
Brand: ANDERSON
Catalog ID: HAS227N
The HAS suspension clamp is a saddle type suspension clamp designed for use on standard voltage transmission lines.
Bolt Installation Torque (Recommended)
720 in-lbs
Catalog Number
HAS227N
Fitting Type
None
Material - Clamp
Aluminum
Material - Hardware
Galvanized Steel
Material - Pin (Cotter)
Stainless Steel
Product Category
Suspension Clamp
Strength Rating - Ultimate Body
25000 lb
Type
Standard Voltage Suspension Clamps
U-Bolts
5/8 in (15.9mm)
UPC
096359704621
Angle - Take-Off Maximum
17.5 °
Clamping - Maximum
2.27 in
Clamping - Minimum
1.75 in
Clevis Opening
2.41 in
Diameter - Clevis Pin
0.625 in
Height
3.88 in
Length
11 in
Weight
5.804 lb
Voltage Application
Standard
Clamping Range
1.75- 2.27
Bolt Installation Torque (Recommended)
720 in-lbs
Strength Rating - Ultimate Body
25000 lb