HUBBELL POWER SYSTEMS
Image of 1SBE20S Suspension Standoff Bracket, 20"

Suspension Standoff Bracket, 20"

Brand: Chance

Catalog ID: 1SBE20S

20" Extra Heavy Duty Single-Phase Fiberglass Suspension Standoff Bracket

  • Suspension standoffs for conductor support
  • Base and end fitting are hot dip galvanized ductile iron
  • 15° Angle
  • 2.5" (extra heavy duty) fiberglass rod

General

Catalog Number

1SBE20S

Description - End Fitting

Suspension

EU RoHS Indicator

No

Material Type

Standard

Strength Rating - Minimum Ultimate, Transverse (T)

10000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

5000 lb

UPC

096359360063

Dimensions

Diameter - Rod / Tube

2.5 in

Distance From Pole

20 in

Length

20 in

Mounting Bolt Spacing

8 in

Weight

12.1 lb

Electrical Ratings

Phase

1-Phase

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Strength Rating - Minimum Ultimate, Transverse (T)

10000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

5000 lb

Logistics

Carton Quantity

2

Standard Package

1