HUBBELL POWER SYSTEMS
Image of 1SBM21S Suspension Standoff Bracket, 21"

Suspension Standoff Bracket, 21"

Brand: Chance

Catalog ID: 1SBM21S

21" Medium Duty Single-Phase Fiberglass Suspension Standoff Bracket

  • Conductor Mount Suspension Standoff
  • 1.5" (medium duty) fiberglass rod
  • 15° Angle
  • Base and end fittings are hot dip galvanized ductile iron

General

Catalog Number

1SBM21S

Description - End Fitting

Suspension

Material Type

Standard

Strength Rating - Minimum Ultimate, Transverse (T)

10000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1050 lb

UPC

096359359982

Dimensions

Diameter - Rod / Tube

1.5 in

Distance From Pole

21 in

Length

21 in

Mounting Bolt Spacing

  • 6 in
  • 8 in

Weight

6.4 lb

Electrical Ratings

Phase

1-Phase

Force Related

Strength Rating - Minimum Ultimate, Transverse (T)

10000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1050 lb

Logistics

Pallet Quantity

120

Standard Package

1