HUBBELL POWER SYSTEMS
Image of 1SBE36S Suspension Standoff Bracket, 36"

Suspension Standoff Bracket, 36"

Brand: Chance

Catalog ID: 1SBE36S

36" Extra Heavy Duty Single-Phase Fiberglass Suspension Standoff Bracket

  • Suspension standoffs for conductor support
  • Base and end fitting are hot dip galvanized ductile iron
  • 15° Angle
  • 2.5" (extra heavy duty) fiberglass rod

General

Catalog Number

1SBE36S

Description - End Fitting

Suspension

EU RoHS Indicator

No

Material Type

Standard

Strength Rating - Minimum Ultimate, Transverse (T)

10000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

3000 lb

UPC

096359067078

Dimensions

Diameter - Rod / Tube

2.5 in

Distance From Pole

36 in

Length

36 in

Mounting Bolt Spacing

8 in

Weight

17.6 lb

Electrical Ratings

Phase

1-Phase

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Strength Rating - Minimum Ultimate, Transverse (T)

10000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

3000 lb

Logistics

Pallet Quantity

40

Standard Package

1