HUBBELL POWER SYSTEMS
1

SVN Arrester (115 kV MCOV)

Brand: OHIO BRASS

Catalog ID: SVN144CA115AA

IEEE Station Class Polymer Housed Surge Arrester

IEEE Polymer station class surge arrester for substation applications

  • IEEE silicone station class arrester
  • IEEE 693 High Performance Qualification
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

General

Application

Station

Cantilever Bending Strength - Max.

70000 in lbs

Catalog Number

SVN144CA115AA

Color

Gray Housing

Material

Silicone Polymer Housing

Mounting Position

Upright

Type

Station

Dimensions

Bolt Circle Diameter

10 in

Depth

11.2 in

Diameter - Lug Hole

0.56 in (14 mm)

Diameter - Single Bolt Hole(s)

0.56 in

Height

58.8 in

Minimum Mounting Spacing on Center (Sea Level) - Phase to

645 mm

Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase

743 mm

Thickness - Lug

0.25 in (7 mm) - 0.81 in (21 mm)

Width

11.2 in

Electrical Ratings

Creep and Leakage Distance

172.1 in (4370 mm)

Duty Cycle

144 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

363 kV

Maximum Discharge Voltage

  • 296 kV @ 1.5 kA
  • 308 kV @ 3 kA
  • 318 kV @ 5 kA
  • 334 kV @ 10 kA
  • 357 kV @ 20 kA
  • 393 kV @ 40 kA

Maximum Switching Surge Protective Level @ 1000A

283.0 kV

Maximum Switching Surge Protective Level @ 2000A

293.0 kV

Maximum Switching Surge Protective Level @ 500A

275 kV

MCOV

115 kV

Pressure Relief Capability-Symmetrical rms (kA)

65

Withstand Voltage - 60 Hz Wet

349 kVrms

Withstand Voltage - Lightning Impulse

680 kV

Withstand Voltage - Switching Impulse

581 kV

Conductor Related

Conductor Type

Aluminum/Copper

Certifications And Compliance

Industry Standard(s)

IEEE

Force Related

Cantilever Bending Strength - Max.

70000 in lbs

Operational

Maximum Operating Altitude

12000 ft

Configuration

Mounting Position

Upright