HUBBELL POWER SYSTEMS
1

SVN Arrester (144 kV MCOV)

Brand: OHIO BRASS

Catalog ID: SVN180GA144AA

IEEE Station Class Polymer Housed Surge Arrester

IEEE Polymer station class surge arrester for substation applications

  • IEEE silicone station class arrester
  • IEEE 693 High Performance Qualification
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

General

Application

Station

Cantilever Bending Strength - Max.

70000 in lbs

Catalog Number

SVN180GA144AA

Color

Gray Housing

EU RoHS Indicator

Contact Manufacturer

Material

Silicone Polymer Housing

Mounting Hardware

Single Eyebolt Terminals

Mounting Position

Upright

Type

Station

UPC

096359500254

Dimensions

Bolt Circle Diameter

10 in

Diameter - Lug Hole

0.56 in (14 mm)

Diameter - Ring

25 in / 15 in

Diameter - Single Bolt Hole(s)

0.56 in

Dimensions

4.100 in x 10.850 in x 36.900 in

Height

36.9 in

Length

4.1 in

Minimum Mounting Spacing on Center (Sea Level) - Phase to

818 mm

Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase

939 mm

Thickness - Lug

0.25 in (7 mm) - 0.81 in (21 mm)

Weight

287 lb

Width

10.85 in

Electrical Ratings

Creep and Leakage Distance

197.2 in (5010 mm)

Duty Cycle

180 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

454 kV

Maximum Discharge Voltage

  • 370 kV @ 1.5 kA
  • 385 kV @ 3 kA
  • 398 kV @ 5 kA
  • 418 kV @ 10 kA
  • 447 kV @ 20 kA
  • 491 kV @ 40 kA

Maximum Switching Surge Protective Level @ 1000A

355.0 kV

Maximum Switching Surge Protective Level @ 2000A

367.0 kV

Maximum Switching Surge Protective Level @ 500A

344 kV

MCOV

144 kV

Pressure Relief Capability-Symmetrical rms (kA)

65

Withstand Voltage - 60 Hz Wet

435 kVrms

Withstand Voltage - Lightning Impulse

838 kV

Withstand Voltage - Switching Impulse

724 kV

Conductor Related

Conductor Type

Aluminum/Copper

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

IEEE

Force Related

Cantilever Bending Strength - Max.

70000 in lbs

Operational

Maximum Operating Altitude

12000 ft

Configuration

Mounting Position

Upright