HUBBELL POWER SYSTEMS
1

SVN Arrester (152 kV MCOV)

Brand: OHIO BRASS

Catalog ID: SVN192GA152AA

IEEE Station Class Polymer Housed Surge Arrester

IEEE Polymer station class surge arrester for substation applications

  • IEEE silicone station class arrester
  • IEEE 693 High Performance Qualification
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

General

Application

Station

Cantilever Bending Strength - Max.

70000 in lbs

Catalog Number

SVN192GA152AA

Color

Gray Housing

Material

Silicone Polymer Housing

Mounting Hardware

Single Eyebolt Terminals

Mounting Position

Upright

Type

Station

UPC

096359638148

Dimensions

Bolt Circle Diameter

10 in

Depth

25 in

Diameter - Lug Hole

0.56 in (14 mm)

Diameter - Ring

25 in / 15 in

Diameter - Single Bolt Hole(s)

0.56 in

Dimensions

4.100 in x 25 in x 83.1 in

Height

83.1 in

Length

4.1 in

Minimum Mounting Spacing on Center (Sea Level) - Phase to

864 mm

Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase

991 mm

Thickness - Lug

0.25 in (7 mm) - 0.81 in (21 mm)

Weight

297 lb

Width

25 in

Electrical Ratings

Creep and Leakage Distance

226.8 in (5760 mm)

Duty Cycle

192 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

479 kV

Maximum Discharge Voltage

  • 391 kV @ 1.5 kA
  • 406 kV @ 3 kA
  • 420 kV @ 5 kA
  • 441 kV @ 10 kA
  • 471 kV @ 20 kA
  • 518 kV @ 40 kA

Maximum Switching Surge Protective Level @ 1000A

374.0 kV

Maximum Switching Surge Protective Level @ 2000A

387.0 kV

Maximum Switching Surge Protective Level @ 500A

363 kV

MCOV

152 kV

Pressure Relief Capability-Symmetrical rms (kA)

65

Withstand Voltage - 60 Hz Wet

498 kVrms

Withstand Voltage - Lightning Impulse

928 kV

Withstand Voltage - Switching Impulse

829 kV

Conductor Related

Conductor Type

Aluminum/Copper

Certifications And Compliance

Industry Standard(s)

IEEE

Force Related

Cantilever Bending Strength - Max.

70000 in lbs

Operational

Maximum Operating Altitude

12000 ft

Configuration

Mounting Position

Upright