HUBBELL POWER SYSTEMS
1
1
play
Image of SVN276GA220AA SVN Arrester (220 kV MCOV)
Buy America(n) Qualified

SVN Arrester (220 kV MCOV)

Brand: OHIO BRASS

Catalog ID: SVN276GA220AA

IEEE Station Class Polymer Housed Surge Arrester

IEEE Polymer station class surge arrester for substation applications

  • IEEE silicone station class arrester
  • IEEE 693 High Performance Qualification
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

Product details

General

Application

Station

Cantilever Bending Strength - Max.

70000 in lbs

Catalog Number

SVN276GA220AA

Color

Gray Housing

EU RoHS Indicator

Contact Manufacturer

Material

Silicone Polymer Housing

Mounting Hardware

Single Eyebolt Terminals

Mounting Position

Upright

Type

Station

UPC

096359493525

Dimensions

Bolt Circle Diameter

10 in

Diameter - Lug Hole

0.56 in (14 mm)

Diameter - Ring

39 in / 18 in

Diameter - Single Bolt Hole(s)

0.56 in

Dimensions

0.001 in x 0.001 in x 0.001 in

Height

0.001 in

Length

0.001 in

Maximum Operating Altitude

12000 ft

Minimum Mounting Spacing on Center (Sea Level) - Phase to

1268 mm

Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase

1447 mm

Thickness - Lug

0.25 in (7 mm) - 0.81 in (21 mm)

Weight

370 lb

Width

0.001 in

Electrical Ratings

Creep and Leakage Distance

314.6 in (7990 mm)

Duty Cycle

276 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

692 kV

Maximum Discharge Voltage

  • 565 kV @ 1.5 kA
  • 587 kV @ 3 kA
  • 608 kV @ 5 kA
  • 638 kV @ 10 kA
  • 681 kV @ 20 kA
  • 750 kV @ 40 kA

Maximum Switching Surge Protective Level @ 1000A

541.0 kV

Maximum Switching Surge Protective Level @ 2000A

560.0 kV

Maximum Switching Surge Protective Level @ 500A

525 kV

MCOV

220 kV

Pressure Relief Capability-Symmetrical rms (kA)

65

Withstand Voltage - 60 Hz Wet

659 kVrms

Withstand Voltage - Lightning Impulse

1259 kV

Withstand Voltage - Switching Impulse

1096 kV

Conductor Related

Conductor Type

Aluminum/Copper

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Industry Standard(s)

IEEE

Media

Videos

play
Hubbell Power Systems Metal Oxide Varistor