HUBBELL POWER SYSTEMS
1
1
play
Image of SVN288GA230AA SVN Arrester (230 kV MCOV)
Buy America(n) Qualified

SVN Arrester (230 kV MCOV)

Brand: OHIO BRASS

Catalog ID: SVN288GA230AA

IEEE Station Class Polymer Housed Surge Arrester

IEEE Polymer station class surge arrester for substation applications

  • IEEE silicone station class arrester
  • IEEE 693 High Performance Qualification
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

Product details

General

Application

Station

Cantilever Bending Strength - Max.

70000 in lbs

Catalog Number

SVN288GA230AA

Color

Gray Housing

EU RoHS Indicator

Contact Manufacturer

Material

Silicone Polymer Housing

Mounting Hardware

Single Eyebolt Terminals

Mounting Position

Upright

Type

Station

UPC

096359484035

Dimensions

Bolt Circle Diameter

10 in

Diameter - Lug Hole

0.56 in (14 mm)

Diameter - Ring

39 in / 18 in

Diameter - Single Bolt Hole(s)

0.56 in

Dimensions

29.500 in x 9.500 in x 4.000 in

Height

4 in

Length

29.5 in

Maximum Operating Altitude

12000 ft

Minimum Mounting Spacing on Center (Sea Level) - Phase to

1327 mm

Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase

1514 mm

Thickness - Lug

0.25 in (7 mm) - 0.81 in (21 mm)

Weight

385 lb

Width

9.5 in

Electrical Ratings

Creep and Leakage Distance

344.1 in (8740 mm)

Duty Cycle

288 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

724 kV

Maximum Discharge Voltage

  • 591 kV @ 1.5 kA
  • 614 kV @ 3 kA
  • 635 kV @ 5 kA
  • 667 kV @ 10 kA
  • 712 kV @ 20 kA
  • 784 kV @ 40 kA

Maximum Switching Surge Protective Level @ 1000A

565.0 kV

Maximum Switching Surge Protective Level @ 2000A

585.0 kV

Maximum Switching Surge Protective Level @ 500A

549 kV

MCOV

230 kV

Pressure Relief Capability-Symmetrical rms (kA)

65

Withstand Voltage - 60 Hz Wet

698 kVrms

Withstand Voltage - Lightning Impulse

1360 kV

Withstand Voltage - Switching Impulse

1161 kV

Conductor Related

Conductor Type

Aluminum/Copper

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Industry Standard(s)

IEEE

Media

Videos

play
Hubbell Power Systems Metal Oxide Varistor