HUBBELL POWER SYSTEMS
1

SVN Arrester (318 kV MCOV)

Brand: OHIO BRASS

Catalog ID: SVN396GA318AA

IEEE Station Class Polymer Housed Surge Arrester

IEEE Polymer station class surge arrester for substation applications

  • IEEE silicone station class arrester
  • IEEE 693 High Performance Qualification
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

General

Application

Station

Cantilever Bending Strength - Max.

70000 in lbs

Catalog Number

SVN396GA318AA

Color

Gray Housing

EU RoHS Indicator

Contact Manufacturer

Material

Silicone Polymer Housing

Mounting Hardware

Single Eyebolt Terminals

Mounting Position

Upright

Type

Station

UPC

096359527305

Dimensions

Bolt Circle Diameter

10 in

Depth

60 in

Diameter - Lug Hole

0.56 in (14 mm)

Diameter - Ring

80 in / 46 in

Diameter - Single Bolt Hole(s)

0.56 in

Height

152 in

Minimum Mounting Spacing on Center (Sea Level) - Phase to

1850 mm

Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase

2105 mm

Thickness - Lug

0.25 in (7 mm) - 0.81 in (21 mm)

Width

60 in

Electrical Ratings

Creep and Leakage Distance

457.1 in (11610 mm)

Duty Cycle

396 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

1053 kV

Maximum Discharge Voltage

  • 816 kV @ 1.5 kA
  • 849 kV @ 3 kA
  • 878 kV @ 5 kA
  • 922 kV @ 10 kA
  • 984 kV @ 20 kA
  • 1083 kV @ 40 kA

Maximum Switching Surge Protective Level @ 1000A

781.0 kV

Maximum Switching Surge Protective Level @ 2000A

809.0 kV

Maximum Switching Surge Protective Level @ 500A

758 kV

MCOV

318 kV

Pressure Relief Capability-Symmetrical rms (kA)

65

Withstand Voltage - 60 Hz Wet

969 kVrms

Withstand Voltage - Lightning Impulse

1838 kV

Withstand Voltage - Switching Impulse

1612 kV

Conductor Related

Conductor Type

Aluminum/Copper

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

IEEE

Force Related

Cantilever Bending Strength - Max.

70000 in lbs

Operational

Maximum Operating Altitude

12000 ft

Configuration

Mounting Position

Upright