HUBBELL POWER SYSTEMS
1

SVN Arrester (48 kV MCOV)

Brand: OHIO BRASS

Catalog ID: SVN060GA048AA

IEEE Station Class Polymer Housed Surge Arrester

IEEE Polymer station class surge arrester for substation applications

  • IEEE silicone station class arrester
  • IEEE 693 High Performance Qualification
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

General

Application

Station

Cantilever Bending Strength - Max.

70000 in lbs

Catalog Number

SVN060GA048AA

Color

Gray Housing

EU RoHS Indicator

Material

Silicone Polymer Housing

Mounting Hardware

Single Eyebolt Terminals

Mounting Position

Upright

Type

Station

UPC

096359444466

Dimensions

Bolt Circle Diameter

10 in

Depth

11.2 in

Diameter - Lug Hole

0.56 in (14 mm)

Diameter - Single Bolt Hole(s)

0.56 in

Dimensions

39.000 in x 11.2 in x 38.1 in

Height

38.1 in

Length

39 in

Minimum Mounting Spacing on Center (Sea Level) - Phase to

248 mm

Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase

294 mm

Thickness - Lug

0.25 in (7 mm) - 0.81 in (21 mm)

Weight

124 lb

Width

11.2 in

Electrical Ratings

Creep and Leakage Distance

83.9 in (2130 mm)

Duty Cycle

60 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

152 kV

Maximum Discharge Voltage

  • 124 kV @ 1.5 kA
  • 129 kV @ 3 kA
  • 134 kV @ 5 kA
  • 140 kV @ 10 kA
  • 150 kV @ 20 kA
  • 165 kV @ 40 kA

Maximum Switching Surge Protective Level @ 1000A

119.0 kV

Maximum Switching Surge Protective Level @ 2000A

123.0 kV

Maximum Switching Surge Protective Level @ 500A

116 kV

MCOV

48 kV

Pressure Relief Capability-Symmetrical rms (kA)

65

Withstand Voltage - 60 Hz Wet

186 kVrms

Withstand Voltage - Lightning Impulse

374 kV

Withstand Voltage - Switching Impulse

309 kV

Conductor Related

Conductor Type

Aluminum/Copper

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

IEEE

Force Related

Cantilever Bending Strength - Max.

70000 in lbs

Operational

Maximum Operating Altitude

12000 ft

Configuration

Mounting Position

Upright