HUBBELL POWER SYSTEMS
1

SVN Arrester (70 kV MCOV)

Brand: OHIO BRASS

Catalog ID: SVN090GA070AA

IEEE Station Class Polymer Housed Surge Arrester

IEEE Polymer station class surge arrester for substation applications

  • IEEE silicone station class arrester
  • IEEE 693 High Performance Qualification
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

General

Application

Station

Cantilever Bending Strength - Max.

70000 in lbs

Catalog Number

SVN090GA070AA

Color

Gray Housing

EU RoHS Indicator

Contact Manufacturer

Material

Silicone Polymer Housing

Mounting Hardware

Single Eyebolt Terminals

Mounting Position

Upright

Type

Station

UPC

096359444497

Dimensions

Bolt Circle Diameter

10 in

Depth

11.2 in

Diameter - Lug Hole

0.56 in (14 mm)

Diameter - Single Bolt Hole(s)

0.56 in

Dimensions

12.000 in x 11.2 in x 44.4 in

Height

44.4 in

Length

12 in

Minimum Mounting Spacing on Center (Sea Level) - Phase to

376 mm

Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase

439 mm

Thickness - Lug

0.25 in (7 mm) - 0.81 in (21 mm)

Weight

143 lb

Width

11.2 in

Electrical Ratings

Creep and Leakage Distance

113.4 in (2880 mm)

Duty Cycle

90 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

221 kV

Maximum Discharge Voltage

  • 180 kV @ 1.5 kA
  • 187 kV @ 3 kA
  • 194 kV @ 5 kA
  • 203 kV @ 10 kA
  • 217 kV @ 20 kA
  • 239 kV @ 40 kA

Maximum Switching Surge Protective Level @ 1000A

172.0 kV

Maximum Switching Surge Protective Level @ 2000A

179.0 kV

Maximum Switching Surge Protective Level @ 500A

167 kV

MCOV

70 kV

Pressure Relief Capability-Symmetrical rms (kA)

65

Withstand Voltage - 60 Hz Wet

249 kVrms

Withstand Voltage - Lightning Impulse

464 kV

Withstand Voltage - Switching Impulse

414 kV

Conductor Related

Conductor Type

Aluminum/Copper

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

IEEE

Force Related

Cantilever Bending Strength - Max.

70000 in lbs

Operational

Maximum Operating Altitude

12000 ft

Configuration

Mounting Position

Upright