HUBBELL POWER SYSTEMS
1

SVN Arrester (88 kV MCOV)

Brand: OHIO BRASS

Catalog ID: SVN108GA088AA

IEEE Station Class Polymer Housed Surge Arrester

IEEE Polymer station class surge arrester for substation applications

  • IEEE silicone station class arrester
  • IEEE 693 High Performance Qualification
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

General

Application

Station

Cantilever Bending Strength - Max.

70000 in lbs

Catalog Number

SVN108GA088AA

Color

Gray Housing

EU RoHS Indicator

Contact Manufacturer

Material

Silicone Polymer Housing

Mounting Hardware

Single Eyebolt Terminals

Mounting Position

Upright

Type

Station

UPC

096359444541

Dimensions

Bolt Circle Diameter

10 in

Depth

11.2 in

Diameter - Lug Hole

0.56 in (14 mm)

Diameter - Single Bolt Hole(s)

0.56 in

Height

52.1 in

Minimum Mounting Spacing on Center (Sea Level) - Phase to

484 mm

Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase

561 mm

Thickness - Lug

0.25 in (7 mm) - 0.81 in (21 mm)

Width

11.2 in

Electrical Ratings

Creep and Leakage Distance

142.5 in (3620 mm)

Duty Cycle

108 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

277 kV

Maximum Discharge Voltage

  • 226 kV @ 1.5 kA
  • 235 kV @ 3 kA
  • 243 kV @ 5 kA
  • 255 kV @ 10 kA
  • 273 kV @ 20 kA
  • 300 kV @ 40 kA

Maximum Switching Surge Protective Level @ 1000A

216.0 kV

Maximum Switching Surge Protective Level @ 2000A

224.0 kV

Maximum Switching Surge Protective Level @ 500A

210 kV

MCOV

88 kV

Pressure Relief Capability-Symmetrical rms (kA)

65

Withstand Voltage - 60 Hz Wet

310 kVrms

Withstand Voltage - Lightning Impulse

579 kV

Withstand Voltage - Switching Impulse

516 kV

Conductor Related

Conductor Type

Aluminum/Copper

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

IEEE

Force Related

Cantilever Bending Strength - Max.

70000 in lbs

Operational

Maximum Operating Altitude

12000 ft

Configuration

Mounting Position

Upright