HUBBELL POWER SYSTEMS
1

SVNH Arrester (115 kV MCOV)

Brand: OHIO BRASS

Catalog ID: SVNH144GA115AA

IEEE Station Class Polymer Housed High Strength Surge Arrester

IEEE Polymer station class high strength surge arrester for substation applications

  • IEEE silicone station class arrester
  • IEEE 693 High Performance Qualification
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

General

Catalog Number

SVNH144GA115AA

Color

Gray Housing

Type

Station

Dimensions

Depth

17.5 in

Height

68.9 in

Minimum Mounting Spacing on Center (Sea Level) - Phase to

804

Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase

926

Weight

379 lb

Width

17.5 in

Electrical Ratings

Creep and Leakage Distance

184 in

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

428 kV

Maximum Discharge Voltage

  • 296 kV @ 1.5 kA
  • 307 kV @ 3 kA
  • 318 kV @ 5 kA
  • 334 kV @ 10 kA
  • 356 kV @ 20 kA
  • 392 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

274 kV

MCOV

115 kV

Rating - KVA

144

Voltage - Line

169 V

Withstand Voltage - 60 Hz Wet

404

Withstand Voltage - Lightning Impulse

853

Withstand Voltage - Switching Impulse

673

Certifications And Compliance

Industry Standard(s)

IEEE

Operational

Maximum Operating Altitude

12000 ft