HUBBELL POWER SYSTEMS
1

SVNH Arrester (245 kV MCOV)

Brand: OHIO BRASS

Catalog ID: SVNH312GA245AA

IEEE Station Class Polymer Housed High Strength Surge Arrester

IEEE Polymer station class high strength surge arrester for substation applications

  • IEEE silicone station class arrester
  • IEEE 693 High Performance Qualification
  • high strength alternative to the SVN arrester
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

General

Catalog Number

SVNH312GA245AA

Color

Gray Housing

Type

Station

UPC

096359828204

Dimensions

Depth

38 in

Height

122 in

Minimum Mounting Spacing on Center (Sea Level) - Phase to

1770

Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase

2018

Weight

710 lb

Width

38 in

Electrical Ratings

Creep and Leakage Distance

326 in

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

911 kV

Maximum Discharge Voltage

  • 632 kV @ 1.5 kA
  • 654 kV @ 3 kA
  • 677 kV @ 5 kA
  • 711 kV @ 10 kA
  • 758 kV @ 20 kA
  • 834 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

584 kV

MCOV

245 kV

Rating - KVA

312

Voltage - Line

362 V

Withstand Voltage - 60 Hz Wet

590

Withstand Voltage - Lightning Impulse

1327

Withstand Voltage - Switching Impulse

981

Certifications And Compliance

Industry Standard(s)

IEEE

Operational

Maximum Operating Altitude

12000 ft