HUBBELL POWER SYSTEMS
1

SVNR Arrester (115 kV MCOV)

Brand: OHIO BRASS

Catalog ID: SVNR144GA115AA

IEEE Station Class Polymer Housed Surge Arrester, IEEE Energy Class H

IEEE Polymer station class high energy surge arrester for substation applications

  • High strength, high energy (Class H) station arrester for system voltages 161kV and above
  • IEEE 693 High Performance Qualification

General

Catalog Number

SVNR144GA115AA

Dimensions

Depth

17.5 in

Height

68.9 in

Width

17.5 in