HUBBELL POWER SYSTEMS
1

SVNR Arrester (335 kV MCOV)

Brand: OHIO BRASS

Catalog ID: SVNR420GA335AA

IEEE Station Class Polymer Housed Surge Arrester, IEEE Energy Class H

IEEE Polymer station class high energy surge arrester for substation applications

  • High strength, high energy (Class H) station arrester for system voltages 161kV and above
  • IEEE 693 High Performance Qualification

General

Catalog Number

SVNR420GA335AA

UPC

096359752493

Dimensions

Depth

60 in

Height

195.4 in

Width

60 in