
Brand: EMC
Catalog ID: EM-4DBV22
This clamp is perfect for FTTH. Made from silicon bronze castings, it is UL listed and direct buriable. The separate connection for Mule Tape Locating Wire is convenient to disconnect and reconnect, for locating safely while maintaining a continuous ground.
Catalog Number
EM-4DBV22
Material
silicon bronze
Dimensions
2.174 in x 0.823 in x 2.000 in
Height
2 in
Length
2.174 in
Weight
0.393 lb
Width
0.823 in