HUBBELL POWER SYSTEMS
Image of EM-4DB-01 Swivel Ground Rod Clamp

Swivel Ground Rod Clamp

Brand: EMC

Catalog ID: EM-4DB-01

1⁄2"–5⁄8" ground rod clamp, swivel unit, 7⁄16" torque shear heads, anti-loosening device, accommodates #12–#6 AWG ground wires

Swivel design allow installation anywhere on a ground rod, above or below an existing clamp. One size fits all variations of 1/2"-5/8" copper clad and galvanized ground rods. Foolproof installation -optional torque shear heads break away at a predetermined torque to prevent over- or under-torquing. No loosening of bolts - nylon lock mechanism maintains constant tension. Quick installation - "V" -shaped halves keep wire automatically centered on ground rod. Low resistance - wire comes in direct contact with ground rod, making best possible connection. No reversing necessary - design fits tightly on small size 1/2" rods, does not bottom out. RUS Listed, UL Listed

Swivels to go under utilities ground rod clamp

General

Catalog Number

EM-4DB-01

Material

silicon bronze