HUBBELL POWER SYSTEMS
Image of E4020141 Swivel Stick, 1-1/4 in X 12-1/2 ft
Image of E4020141 Swivel Stick, 1-1/4 in X 12-1/2 ft
Image of E4020141 Swivel Stick, 1-1/4 in X 12-1/2 ft

Swivel Stick, 1-1/4 in X 12-1/2 ft

Brand: Chance Lineman Tools & Equipment

Catalog ID: E4020141

Quick, easy rigging on most types of structure is the feature of the ladder attachment sets, affording efficient use of the Epoxiglas ™ ladder as a platform for live-line maintenance. The sets were designed to be attached to either steel or wood structures, vertical or horizontal, to support the structure-end of the ladder in a tagged-out position. These sets are designed for use on 2.5"-dia. side rail ladders and can be ordered as sets or choosing the individual components. The diagram below shows a typical rigging and working loads with various guy mountings.

  • Quick, easy rigging on most types of structure
  • Converts Chance Epoxiglas ™ ladder to a platform for live-line maintenance
  • Sets are designed for steel or wood structures, vertical or horizontal
  • Support the structure-end of the ladder in a tagged-out position
  • Sets are designed for use on 2-1/2"-dia. side rail ladders
  • Can be ordered as sets or individual components

Product details

General

Catalog Number

E4020141

EU RoHS Indicator

No

Style

Swivel Sticks

UPC

096359084709

Dimensions

Dimensions

155 in x 3.38 in x 3.38 in

Dimensions Metric

393.7 mm x 8.6 mm x 8.6 mm

Height

3.38 in

Height Metric

8.6 mm

Length

155 in

Length Metric

393.7 mm

Weight

7 lb

WeightMetric

3.2 kg

Width

3.38 in

WidthMetric

8.6 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer