HUBBELL POWER SYSTEMS
Image of T4020900 Swivel Stick, 1-1/4 in X 8 ft
* Representative image
Image of T4020900 Swivel Stick, 1-1/4 in X 8 ft
Buy America(n) Qualified

Swivel Stick, 1-1/4 in X 8 ft

Brand: Chance Lineman Tools & Equipment

Catalog ID: T4020900

SWIVEL STICK - 1.25 IN X 8FT WD, Quick, easy rigging on most types of structure is the feature of the ladder attachment sets, affording efficient use of the Epoxiglas ™ ladder as a platform for live-line maintenance. The sets were designed to be attached to either steel or wood structures, vertical or horizontal, to support the structure-end of the ladder in a tagged-out position. These sets are designed for use on 2.5"-dia. side rail ladders and can be ordered as sets or choosing the individual components. The diagram below shows a typical rigging and working loads with various guy mountings.

  • Quick, easy rigging on most types of structure
  • Converts Chance Epoxiglas ™ ladder to a platform for live-line maintenance
  • Sets are designed for steel or wood structures, vertical or horizontal
  • Support the structure-end of the ladder in a tagged-out position
  • Sets are designed for use on 2-1/2"-dia. side rail ladders
  • Can be ordered as sets or individual components

Product details

General

Catalog Number

T4020900

EU RoHS Indicator

No

Style

Swivel Sticks

UPC

096359059110

Dimensions

Dimensions

102 in x 3.38 in x 3.38 in

Dimensions Metric

259.1 mm x 8.6 mm x 8.6 mm

Height

3.38 in

Height Metric

8.6 mm

Length

102 in

Length Metric

259.1 mm

Weight

7.84 lb

WeightMetric

3.6 kg

Width

3.38 in

WidthMetric

8.6 mm

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)