HUBBELL POWER SYSTEMS
Image of T4020899 Swivel Stick, 1.25 in (32 mm) X 6 ft (1.8 m)

Swivel Stick, 1.25 in (32 mm) X 6 ft (1.8 m)

Brand: CHANCE Lineman Grade Tools

Catalog ID: T4020899

SWIVEL STICK - 1.25IN X 6FT WL, Quick, easy rigging on most types of structure is the feature of the ladder attachment sets, affording efficient use of the Epoxiglas ™ ladder as a platform for live-line maintenance. The sets were designed to be attached to either steel or wood structures, vertical or horizontal, to support the structure-end of the ladder in a tagged-out position. These sets are designed for use on 2.5"-dia. side rail ladders and can be ordered as sets or choosing the individual components. The diagram below shows a typical rigging and working loads with various guy mountings.

  • Quick, easy rigging on most types of structure
  • Converts Chance Epoxiglas ™ ladder to a platform for live-line maintenance
  • Sets are designed for steel or wood structures, vertical or horizontal
  • Support the structure-end of the ladder in a tagged-out position
  • Sets are designed for use on 2-1/2"-dia. side rail ladders
  • Can be ordered as sets or individual components

General

Catalog Number

T4020899

EU RoHS Indicator

No

Style

Swivel Sticks

UPC

096359059103

Dimensions

Dimensions

77 in x 3.38 in x 3.38 in

Dimensions Metric

1956 mm x 86 mm x 86 mm

Height

3.38 in

Height Metric

86 mm

Length

77 in

Length Metric

1956 mm

Weight

7 lb

Weight Metric

3.2 kg

Width

3.38 in

Width Metric

86 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No