Brand: CHANCE Lineman Grade Tools
Catalog ID: PSC4012730
Catalog Number
PSC4012730
Duty
4,000 lbs (1,779 daN)
Strength Rating - Ultimate
4000 lb
Style
Symmetrical Tension Puller, Insulator String With Hardware
UPC
096359667469
Dimensions
50 in x 17 in x 9 in
Dimensions Metric
127.0 mm x 43.2 mm x 22.9 mm
Height
9 in
Height Metric
22.9 mm
Length
50 in
Length - Retracted
41.6 in
Length Metric
127 mm
Lengths - Extended
49.6
Weight
28 lb
WeightMetric
12.7 kg
Width
17 in
WidthMetric
43.2 mm