
Brand: Hubbell Power Systems
Catalog ID: 635TB
Catalog Number
635TB
Type
Deadbreak T-Body
UPC
096359685364
With Seal Kit
No
With Test Point
No
Dimensions
7.125 in x 9.00 in x 15.000 in
Height
15 in
Length
7.125 in
Width
9 in
AC Withstand Voltage (1 min)
50 kV
Basic Impulse Level
200 kV
Corona Extinction (3pC)
26 kV
Current Rating
600 A
kV Class
35 kV
With Seal Kit
No
With Test Point
No
Carton Quantity
9
Standard Package
1