
Brand: Chance
Catalog ID: 1232
The Hubbell-Chance brand of utility hardware offers the choice of five styles of cable racking for construction of electric and communications cables in underground vaults. The selection includes wall racking, support arms and insulator pads for T-Slot Channel, T-Section, Nob-Loc, H-Slot and Heavy Channel styles. For pulling cables during installation a a deadend pulling-in bracket is offered. All components are manufactured per applicable electric utility and communications industry specifications.
Catalog Number
1232
Coating
Galvanized, ASTM A-153
Finish Type
Galvanized
Material
Steel
Type
T-Section Type
UPC
096359068327
Dimensions
12.100 in x 2.500 in x 2.850 in
Distance From Pole
N/A
Height
2.85 in
Length
12.1 in
Weight
2.08 lb
Width
2.5 in
Pallet Quantity
960