HUBBELL POWER SYSTEMS
T-SECTION TYPE UNDERGROUND CABLE RACK SUPPORT HOOK, 15in LENGTH
Image of 1233 T-SECTION TYPE UNDERGROUND CABLE RACK SUPPORT HOOK, 15in LENGTH

T-SECTION TYPE UNDERGROUND CABLE RACK SUPPORT HOOK, 15in LENGTH

Brand: Chance

Catalog ID: 1233

Cable Rack Hook T-style 15" long. Supplied with 3 /8" x 1 1/2" cotter bolt and key.

The Hubbell-Chance brand of utility hardware offers the choice of five styles of cable racking for construction of electric and communications cables in underground vaults. The selection includes wall racking, support arms and insulator pads for T-Slot Channel, T-Section, Nob-Loc, H-Slot and Heavy Channel styles. For pulling cables during installation a a deadend pulling-in bracket is offered. All components are manufactured per applicable electric utility and communications industry specifications.

  • Galvanized per ASTM A-153
  • In compliance with ANSI C135.35 standard, Rated for 200 lbs.
  • Use with C2031120 or C2031120P insulator pads

General

Catalog Number

1233

Coating

Galvanized, ASTM A-153

Finish Type

Galvanized

Material

Steel

Type

T-Section Type

UPC

096359068334

Dimensions

Dimensions

17.500 in x 2.625 in x 3.000 in

Distance From Pole

N/A

Height

3 in

Length

17.5 in

Weight

4.41 lb

Width

2.625 in

Logistics

Pallet Quantity

320