HUBBELL POWER SYSTEMS
Image of PS1225 T-SECTION UNDERGROUND CABLE RACK, 27-1/2in LENGTH

T-SECTION UNDERGROUND CABLE RACK, 27-1/2in LENGTH

Brand: Chance

Catalog ID: PS1225

Cable racking mounts to wall with expansion or anchor bolts for support of cable in underground vault applications. Support hooks (stanchions) and insulator pads complete the installation and are purchased seperately.

The Hubbell-Chance brand of utility hardware offers the choice of five styles of cable racking for construction of electric and communications cables in underground vaults. The selection includes wall racking, support arms and insulator pads for T-Slot Channel, T-Section, Nob-Loc, H-Slot and Heavy Channel styles. For pulling cables during installation a a deadend pulling-in bracket is offered. All components are manufactured per applicable electric utility and communications industry specifications.

  • 1/4" X 2-1/4" X 2-1/4" steel T-section
  • One 11/16" hole and one 11/16" open-ended slot on 26-1/2" centers for mounting
  • 14 support hook holes
  • Hot dip galvanized per ASTM A-153
  • In compliance with ANSI C135.35 standard

General

Catalog Number

PS1225

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Number of Holes

14

UPC

096359068266

Dimensions

Dimensions

28.000 in x 3.000 in x 3.000 in

Distance From Pole

N/A

Height

3 in

Length

28 in

Weight

7.67 lb

Width

3 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Configuration

Number of Holes

14

Logistics

Pallet Quantity

250