HUBBELL POWER SYSTEMS
Image of C2030086 T-SECTION UNDERGROUND CABLE RACK SUPPORT HOOK, 15in LENGTH

T-SECTION UNDERGROUND CABLE RACK SUPPORT HOOK, 15in LENGTH

Brand: Chance

Catalog ID: C2030086

Cable rack support hooks (stanchions) are installed in cable racks to support cable in underground vault applications.

The Hubbell-Chance brand of utility hardware offers the choice of five styles of cable racking for construction of electric and communications cables in underground vaults. The selection includes wall racking, support arms and insulator pads for T-Slot Channel, T-Section, Nob-Loc, H-Slot and Heavy Channel styles. For pulling cables during installation a a deadend pulling-in bracket is offered. All components are manufactured per applicable electric utility and communications industry specifications.

  • PVC Coated 9 GA. (0.1495") steel
  • Hot dip galvanized per ASTM A-153
  • In compliance with ANSI C135.35 standard, Rated for 200 lbs.
  • Use 1118 or 1121 insulator pads

General

Catalog Number

C2030086

Coating

Galvanized w/ PVC Coating

Material

Steel

UPC

096359012870

Dimensions

Dimensions

17.500 in x 2.750 in x 3.500 in

Distance From Pole

N/A

Height

3.5 in

Length

17.5 in

Weight

5.37 lb

Width

2.75 in

Logistics

Pallet Quantity

256