HUBBELL POWER SYSTEMS
Image of C2030084 T-SECTION UNDERGROUND CABLE RACK SUPPORT HOOK, 6in LENGTH

T-SECTION UNDERGROUND CABLE RACK SUPPORT HOOK, 6in LENGTH

Brand: Chance

Catalog ID: C2030084

Cable rack support hooks (stanchions) are installed in cable racks to support cable in underground vault applications.

The Hubbell-Chance brand of utility hardware offers the choice of five styles of cable racking for construction of electric and communications cables in underground vaults. The selection includes wall racking, support arms and insulator pads for T-Slot Channel, T-Section, Nob-Loc, H-Slot and Heavy Channel styles. For pulling cables during installation a a deadend pulling-in bracket is offered. All components are manufactured per applicable electric utility and communications industry specifications.

  • PVC Coated 9 GA. (0.1495") steel
  • Hot dip galvanized per ASTM A-153
  • In compliance with ANSI C135.35 standard, Rated for 400 lbs.
  • Use 1118 or 1121 insulator pads

General

Catalog Number

C2030084

Coating

Galvanized w/ PVC Coating

Finish Type

Galvanized w/PVC coating

Material

Steel

Type

T-Section Type

UPC

096359012856

Dimensions

Distance From Pole

N/A

Length

6 in

Weight

1.65 lb

Logistics

Pallet Quantity

1200