HUBBELL POWER SYSTEMS
Image of C2031124 T-SLOT CHANNEL TYPE UNDERGROUND CABLE RACK, 15in LENGTH

T-SLOT CHANNEL TYPE UNDERGROUND CABLE RACK, 15in LENGTH

Brand: Chance

Catalog ID: C2031124

Cable racking mounts to wall with expansion or anchor bolts for support of cable in underground vault applications. Support hooks (stanchions) and insulator pads complete the installation and are purchased seperately.

The Hubbell-Chance brand of utility hardware offers the choice of five styles of cable racking for construction of electric and communications cables in underground vaults. The selection includes wall racking, support arms and insulator pads for T-Slot Channel, T-Section, Nob-Loc, H-Slot and Heavy Channel styles. For pulling cables during installation a a deadend pulling-in bracket is offered. All components are manufactured per applicable electric utility and communications industry specifications.

  • 3/16" x 1-1/2 x 9/16" steel channel
  • 9/16" dia. mounting holes on 13-1/2" centers
  • 8 support hook openings spaced 1-1/2" apart
  • Can be overlapped for connecting multiple racks
  • Hot dip galvanized per ASTM A-153
  • In compliance with ANSI C135.35 standard

General

Catalog Number

C2031124

Coating

Galvanized, ASTM A-153

Material

Steel

Number of Holes

8

Type

T-Slot Channel Type

UPC

096359013310

Dimensions

Distance From Pole

N/A

Length

15 in

Weight

1.27 lb

Configuration

Number of Holes

8

Logistics

Pallet Quantity

1100