HUBBELL POWER SYSTEMS
T-SLOT CHANNEL TYPE UNDERGROUND CABLE RACK, 55-1/4in LENGTH, 37 HOLE
Image of C2030313 T-SLOT CHANNEL TYPE UNDERGROUND CABLE RACK, 55-1/4in LENGTH, 37 HOLE

T-SLOT CHANNEL TYPE UNDERGROUND CABLE RACK, 55-1/4in LENGTH, 37 HOLE

Brand: Chance

Catalog ID: C2030313

Channel-Steel Type Cable Rack, 55 1/4" long with 37 holes. Fastens to manhole or interior walls with 1 /2" x 4" expansion bolts (not included).

The Hubbell-Chance brand of utility hardware offers the choice of five styles of cable racking for construction of electric and communications cables in underground vaults. The selection includes wall racking, support arms and insulator pads for T-Slot Channel, T-Section, Nob-Loc, H-Slot and Heavy Channel styles. For pulling cables during installation a a deadend pulling-in bracket is offered. All components are manufactured per applicable electric utility and communications industry specifications.

  • 3/16" X 1-1/2" X 9/16" steel channel
  • Support hook openings spaced 1-1/2" apart
  • Hot dip glavanized per ASTM A-153
  • In compliance with ANSI C135.35 standard

General

Catalog Number

C2030313

Coating

Galvanized, ASTM A-153

Material

Steel

Number of Holes

37

Type

T-Slot Channel Type

UPC

096359013006

Dimensions

Dimensions

55.25 in x 1.500 in x 0.500 in

Distance From Pole

N/A

Height

0.5 in

Length

55.25 in

Weight

4.94 lb

Width

1.5 in

Configuration

Number of Holes

37

Logistics

Pallet Quantity

350