HUBBELL POWER SYSTEMS
Image of C2030499 T-SLOT CHANNEL TYPE UNDERGROUND CABLE RACK SUPPORT HOOK, 14in LENGTH, PVC COATED over GALVANIZING

T-SLOT CHANNEL TYPE UNDERGROUND CABLE RACK SUPPORT HOOK, 14in LENGTH, PVC COATED over GALVANIZING

Brand: Chance

Catalog ID: C2030499

Cable rack support hooks (stanchions) are installed in cable racks to support cable in underground vault applications.

The Hubbell-Chance brand of utility hardware offers the choice of five styles of cable racking for construction of electric and communications cables in underground vaults. The selection includes wall racking, support arms and insulator pads for T-Slot Channel, T-Section, Nob-Loc, H-Slot and Heavy Channel styles. For pulling cables during installation a a deadend pulling-in bracket is offered. All components are manufactured per applicable electric utility and communications industry specifications.

  • PVC coating on support hooks avoids the need for porcelain insulator pad
  • 3/16" x 1-1/2" x 1-35/64" steel material
  • Holes/slots allow cable to be tied into the support hook
  • Hot dip galvanized per ASTM A-153
  • In compliance with ANSI C135.35 standard, Rated for 300 lbs

Product details

General

Catalog Number

C2030499

Coating

Galvanized, ASTM A-153

Material

Steel

UPC

096359243540

Dimensions

Dimensions

14.750 in x 1.750 in x 1.750 in

Distance From Pole

N/A

Height

1.75 in

Length

14.75 in

Weight

2.45 lb

Width

1.75 in

Logistics

Pallet Quantity

900

Resources and downloads

Specifications

Sales Drawings