HUBBELL POWER SYSTEMS
T-SLOT CHANNEL TYPE UNDERGROUND CABLE RACK SUPPORT HOOK, 18in LENGTH
Image of 400314472 T-SLOT CHANNEL TYPE UNDERGROUND CABLE RACK SUPPORT HOOK, 18in LENGTH

T-SLOT CHANNEL TYPE UNDERGROUND CABLE RACK SUPPORT HOOK, 18in LENGTH

Brand: Chance

Catalog ID: 400314472

Cable rack support hooks (stanchions) are installed in cable racks to support cable in underground vault applications.

The Hubbell-Chance brand of utility hardware offers the choice of five styles of cable racking for construction of electric and communications cables in underground vaults. The selection includes wall racking, support arms and insulator pads for T-Slot Channel, T-Section, Nob-Loc, H-Slot and Heavy Channel styles. For pulling cables during installation a a deadend pulling-in bracket is offered. All components are manufactured per applicable electric utility and communications industry specifications.

  • 3/16" x 1-1/2" x 1-35/64" steel material
  • Holes/slots allow cable to be tied into the support hook
  • Hot dip galvanized per ASTM A-153
  • In compliance with CAO specification 6784
  • Use C2031120 or C2031120P insulator pads

General

Catalog Number

400314472

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

Finish Type

Galvanized

Material

Steel

Type

T-Slot Channel Type

UPC

096359071419

Dimensions

Distance From Pole

N/A

Length

18 in

Weight

2.59 lb

Certifications And Compliance

CAO Specification Number

6784

EU RoHS Indicator

Logistics

Pallet Quantity

800