HUBBELL POWER SYSTEMS
T-SLOT CHANNEL TYPE UNDERGROUND CABLE RACK SUPPORT HOOK, 18in LENGTH
Image of C2030316 T-SLOT CHANNEL TYPE UNDERGROUND CABLE RACK SUPPORT HOOK, 18in LENGTH

T-SLOT CHANNEL TYPE UNDERGROUND CABLE RACK SUPPORT HOOK, 18in LENGTH

Brand: Chance

Catalog ID: C2030316

Cable rack support hooks (stanchions) are installed in cable racks to support cable in underground vault applications.

The Hubbell-Chance brand of utility hardware offers the choice of five styles of cable racking for construction of electric and communications cables in underground vaults. The selection includes wall racking, support arms and insulator pads for T-Slot Channel, T-Section, Nob-Loc, H-Slot and Heavy Channel styles. For pulling cables during installation a a deadend pulling-in bracket is offered. All components are manufactured per applicable electric utility and communications industry specifications.

  • 3/16" x 1-1/2" x 1-35/64" steel material
  • Holes/slots allow cable to be tied into the support hook
  • Hot dip galvanized per ASTM A-153
  • In compliance with ANSI C135.35 standard, Rated for 200 lbs.
  • Use C2031120 or C2031120P insulator pads

General

Catalog Number

C2030316

Coating

Galvanized, ASTM A-153

Finish Type

Galvanized

Material

Steel

Type

T-Slot Channel Type

UPC

096359013037

Dimensions

Dimensions

18.250 in x 1.500 in x 1.74 in

Distance From Pole

N/A

Height

1.74 in

Length

18.25 in

Weight

2.47 lb

Width

1.5 in

Logistics

Pallet Quantity

720