HUBBELL POWER SYSTEMS
T-SLOT CHANNEL TYPE UNDERGROUND CABLE RACK SUPPORT HOOK, 4in LENGTH, T-STYLE
Image of DU5S1 T-SLOT CHANNEL TYPE UNDERGROUND CABLE RACK SUPPORT HOOK, 4in LENGTH, T-STYLE

T-SLOT CHANNEL TYPE UNDERGROUND CABLE RACK SUPPORT HOOK, 4in LENGTH, T-STYLE

Brand: Chance

Catalog ID: DU5S1

Cable rack support hooks (stanchions) are installed in cable racks to support cable in underground vault applications.

The Hubbell-Chance brand of utility hardware offers the choice of five styles of cable racking for construction of electric and communications cables in underground vaults. The selection includes wall racking, support arms and insulator pads for T-Slot Channel, T-Section, Nob-Loc, H-Slot and Heavy Channel styles. For pulling cables during installation a a deadend pulling-in bracket is offered. All components are manufactured per applicable electric utility and communications industry specifications.

  • Ends are upturned to restrain insulator pad
  • Hot dip galvanized per ASTM A-153
  • Use DE11U1 insulator pad

General

Catalog Number

DU5S1

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Finish Type

Galvanized

Material

Steel

Type

T-Slot Channel Type

UPC

096359370871

Dimensions

Distance From Pole

N/A

Length

4 in

Weight

0.46 lb

Width

1.5 in

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Pallet Quantity

4200