HUBBELL POWER SYSTEMS
T-SLOT CHANNEL TYPE UNDERGROUND CABLE RACK SUPPORT HOOK, 7-1/2in LENGTH PVC COATED over GALVANIZING
Image of C2031128 T-SLOT CHANNEL TYPE UNDERGROUND CABLE RACK SUPPORT HOOK, 7-1/2in LENGTH PVC COATED over GALVANIZING

T-SLOT CHANNEL TYPE UNDERGROUND CABLE RACK SUPPORT HOOK, 7-1/2in LENGTH PVC COATED over GALVANIZING

Brand: Chance

Catalog ID: C2031128

Cable rack support hooks (stanchions) are installed in cable racks to support cable in underground vault applications.

The Hubbell-Chance brand of utility hardware offers the choice of five styles of cable racking for construction of electric and communications cables in underground vaults. The selection includes wall racking, support arms and insulator pads for T-Slot Channel, T-Section, Nob-Loc, H-Slot and Heavy Channel styles. For pulling cables during installation a a deadend pulling-in bracket is offered. All components are manufactured per applicable electric utility and communications industry specifications.

  • PVC coating on support hooks avoids the need for porcelain insulator pad
  • 3/16" x 1-1/2" x 1-1/8" steel material
  • Holes/slots allow cable to be tied into the support hook
  • Hot dip galvanized per ASTM A-153
  • In compliance with ANSI C135.35 standard, Rated for 400 lbs.

General

Catalog Number

C2031128

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Finish Type

Galvanized w/PVC coating

Material

Steel

Type

T-Slot Channel Type

UPC

096359013358

Dimensions

Distance From Pole

N/A

Length

7.5 in

Weight

1.06 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Pallet Quantity

2000