HUBBELL POWER SYSTEMS
Image of 996031159 T-SLOT CHANNEL TYPE UNDERGROUND CABLE RACK SUPPORT HOOK, 7-1/2in LENGTH
Image of 996031159 T-SLOT CHANNEL TYPE UNDERGROUND CABLE RACK SUPPORT HOOK, 7-1/2in LENGTH

T-SLOT CHANNEL TYPE UNDERGROUND CABLE RACK SUPPORT HOOK, 7-1/2in LENGTH

Brand: Chance

Catalog ID: 996031159

Cable rack support hooks (stanchions) are installed in cable racks to support cable in underground vault applications.

The Hubbell-Chance brand of utility hardware offers the choice of five styles of cable racking for construction of electric and communications cables in underground vaults. The selection includes wall racking, support arms and insulator pads for T-Slot Channel, T-Section, Nob-Loc, H-Slot and Heavy Channel styles. For pulling cables during installation a a deadend pulling-in bracket is offered. All components are manufactured per applicable electric utility and communications industry specifications.

  • 3/16" x 1-1/2" x 1-1/8" steel material
  • Holes/slots allow cable to be tied into the support hook
  • Hot dip galvanized per ASTM A-153
  • In compliance with CAO specification 6784
  • Use C2031120 or C2031120P insulator pads

Product details

General

Catalog Number

996031159

Coating

Galvanized, ASTM A-153

Material

Steel

UPC

096359076438

Dimensions

Distance From Pole

N/A

Length

7.5 in

Weight

1 lb

Logistics

Pallet Quantity

2400

Resources and downloads

Specifications

Sales Drawings