HUBBELL POWER SYSTEMS
Image of 679047 Tangent Standoff Bracket, 21"

Tangent Standoff Bracket, 21"

Brand: Chance

Catalog ID: 679047

21" Extra Heavy Duty Fiberglass Single-Phase Tangent Standoff Bracket

  • Neutral Wire Bracket Assembly
  • 2" (heavy duty) fiberglass rod
  • 15° Angle
  • Base and end fittings are aluminum alloy

General

Catalog Number

679047

Description - End Fitting

Cable Suspension Clamp

EU RoHS Indicator

No

Material Type

Standard

Strength Rating - Minimum Ultimate, Transverse (T)

10000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

4000 lb

UPC

096359073642

Dimensions

Diameter - Rod / Tube

2 in

Distance From Pole

21 in

Length

21 in

Mounting Bolt Spacing

8 in

Weight

13.5 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Strength Rating - Minimum Ultimate, Transverse (T)

10000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

4000 lb

Logistics

Pallet Quantity

64

Standard Package

2