HUBBELL POWER SYSTEMS
Image of DM59B1 TANK-MOUNTED ARRESTER BRACKET, 2-1/4in OFFSET, 7-1/2" LENGTH

TANK-MOUNTED ARRESTER BRACKET, 2-1/4in OFFSET, 7-1/2" LENGTH

Brand: Chance

Catalog ID: DM59B1

Bracket attaches to transformer lugs to support arrester mounting.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • 1/2" x 2" arrester mounting bolt and nut with split lock washer and round washer
  • Two 1/2" x 1" hex tank lug bolts with split lock washers and round washers
  • Includes 1" x 11" copper ground strap
  • Bracket is 1/4" x 1-1/4" galvanized steel per ASTM A-153

General

Catalog Number

DM59B1

Coating

Galvanized, ASTM A-153

Material

Steel

Type

Bracket

UPC

096359370130

Dimensions

Dimensions

12.000 in x 1.500 in x 2.250 in

Distance From Pole

N/A

Height

2.25 in

Length

12 in

Weight

1.45 lb

Width

1.5 in

Logistics

Pallet Quantity

800