HUBBELL POWER SYSTEMS
Image of DM26S2 TANK-MOUNTED ARRESTER BRACKET, 2-3/8in OFFSET, 11-3/16in LENGTH

TANK-MOUNTED ARRESTER BRACKET, 2-3/8in OFFSET, 11-3/16in LENGTH

Brand: Chance

Catalog ID: DM26S2

Bracket attaches to transformer lugs to support arrester mounting.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • 1/2" x 2" arrester mounting bolt and nut with split lock washer and round washer
  • Bracket is 1/4" x 1-1/4" galvanized steel per ASTM A-153

General

Catalog Number

DM26S2

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Type

Bracket

UPC

096359370017

Dimensions

Distance From Pole

N/A

Weight

1.41 lb

Certifications And Compliance

EU RoHS Indicator

No