HUBBELL POWER SYSTEMS
Image of 628TM22222B TapMaster Junction, Mounting Brackets, 5 positions
Image of 628TM22222B TapMaster Junction, Mounting Brackets, 5 positions
play

TapMaster Junction, Mounting Brackets, 5 positions

Brand: Hubbell Power Systems

Catalog ID: 628TM22222B

TapMaster Junction 5-PT BRACKET 28KV

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

The TapMaster junctions are available in various configurations of 600A interfaces and 200A wells, capable of meeting individual customer specifications.

General

Catalog Number

628TM22222B

Material Type

Non-Standard

Mounting Type

Brackets

Number of Positions

5

Product Type

TapMaster Multi-Point Junctions

Type

600 Amp Dead Break

UPC

096359665670

Dimensions

Dimensions

31.00 in x 8.563 in x 5.65 in

Height

5.65 in

Length

31 in

Weight

26 lb

Width

8.563 in

Electrical Ratings

AC Withstand Voltage (1 min)

45 kV

Basic Impulse Level

125 kV

Corona Extinction (3pC)

21 kV

Current Rating

600 A

kV Class

15 kV;25/28 kV

Configuration

Number of Positions

5

Logistics

Standard Package

1