HUBBELL POWER SYSTEMS
Image of 628TM626U TapMaster Junction, Mounting U-Straps, 3 positions

TapMaster Junction, Mounting U-Straps, 3 positions

Brand: Hubbell Power Systems

Catalog ID: 628TM626U

TapMaster Junction 3-PT U-STRAPS 25KV

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

The TapMaster junctions are available in various configurations of 600A interfaces and 200A wells, capable of meeting individual customer specifications.

General

Catalog Number

628TM626U

EU RoHS Indicator

Material Type

Non-Standard

Mounting Type

U-Straps

Number of Positions

3

Type

600 Amp Dead Break

UPC

096359656999

Dimensions

Dimensions

11.47 in x 4.50 in x 6.03 in

Height

6.03 in

Length

11.47 in

Weight

20.3 lb

Width

4.5 in

Electrical Ratings

AC Withstand Voltage (1 min)

45 kV

Basic Impulse Level

125 kV

Corona Extinction (3pC)

21 kV

Current Rating

600 A

kV Class

15 kV;25/28 kV

Certifications And Compliance

EU RoHS Indicator

Configuration

Number of Positions

3

Logistics

Standard Package

1