HUBBELL POWER SYSTEMS
Image of 628TM6226U TapMaster Junction, Mounting U-Straps, 4 positions
Image of 628TM6226U TapMaster Junction, Mounting U-Straps, 4 positions
play
Buy America(n) Qualified

TapMaster Junction, Mounting U-Straps, 4 positions

Brand: Hubbell Power Systems

Catalog ID: 628TM6226U

TapMaster Junction.

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

The TapMaster junctions are available in various configurations of 600A interfaces and 200A wells, capable of meeting individual customer specifications.

Product details

General

Catalog Number

628TM6226U

Mounting Type

U-Straps

Number of Positions

4

Type

600 Amp Dead Break

UPC

096359645030

Dimensions

Dimensions

16.00 in x 6.00 in x 7.125 in

Height

7.125 in

Length

16 in

Weight

21.5 lb

Width

6 in

Electrical Ratings

AC Withstand Voltage (1 min)

45 kV

Basic Impulse Level

125 kV

Corona Extinction (3pC)

21 kV

Current Rating

600 A

kV Class

15 kV;25/28 kV

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Standard Package

1

Media

Videos

play
Hubbell Power Systems In Depth: Proper Torque for Underground Cable Accessories