HUBBELL POWER SYSTEMS
Image of 628TM62226U TapMaster Junction, Mounting U-Straps, 5 positions

TapMaster Junction, Mounting U-Straps, 5 positions

Brand: Hubbell Power Systems

Catalog ID: 628TM62226U

TapMaster Junction.

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

The TapMaster junctions are available in various configurations of 600A interfaces and 200A wells, capable of meeting individual customer specifications.

General

Catalog Number

628TM62226U

Material Type

Standard

Mounting Type

U-Straps

Number of Positions

5

Type

600 Amp Dead Break

UPC

096359652007

Dimensions

Dimensions

19.47 in x 4.50 in x 6.03 in

Height

6.03 in

Length

19.47 in

Weight

23 lb

Width

4.5 in

Electrical Ratings

AC Withstand Voltage (1 min)

45 kV

Basic Impulse Level

125 kV

Corona Extinction (3pC)

21 kV

Current Rating

600 A

kV Class

15 kV;25/28 kV

Configuration

Number of Positions

5

Logistics

Standard Package

1