HUBBELL POWER SYSTEMS
Image of ATCC1615 Tee, Aluminum Bolted

Tee, Aluminum Bolted

Brand: ANDERSON

Catalog ID: ATCC1615

Aluminum alloy, cable to cable tee for connecting aluminum-aluminum or aluminum-copper conductor combinations. Clamping bolts have hex stops for one wrench installation. Contact sealant is recommended.

  • Tee, Aluminum Bolted, Cable to Cable
  • MAIN: 1272-1590 MCM ACSR (1.382-1.632 in. dia.), TAP: 1113-1272 MCM ACSR (1.289-1.459 in. dia.)
  • Castings are 356-T6 Aluminum Alloy
  • Clamping Hardware is Aluminum Alloy
  • Clamping bolts have hex-stops for one-wrench installation
  • Cable contact inhibitor is recommended

General

Catalog Number

ATCC1615

Material

Aluminum

Material - Clamping Hardware

Aluminum Alloy

Material Type

Non-Standard

Number of Ground Braid Lug Holes

0

Type

Tee, Bolted

UPC

096359286899

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

3.43 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Compatibility

ACSR-Finch-1113-54/19;ACSR-Bunting-1192.5-45/7;ACSR-Grackle-1192.5-54/19;ACSR-Bittern-1272-45/7;ACSR-Pheasant-1272-54/19;ACSR-Dipper-1351.5-45/7;ACSR-Martin-1351.5-54/19;ACSR-Bobolink-1431-45/7;ACSR-Plover-1431-54/19;ACSR-Nuthatch-1510.5-45/7;ACSR-Parrot-1510.5-54/19;ACSR-Lapwing-1590-45/7;ACSR-Falcon-1590-54/19;ACSR-Chukar-1780-84/19;AAC-Narcissus-1272-61;AAC-Columbine-1351.5-61;AAC-Carnation-1431-61;AAC-Gladiolus-1510.5-61;AAC-Coreopsis-1590-61;AAC-Cowslip-2000-91

Conductor Diameter (Main) - Maximum

1.632 in

Conductor Diameter (Main) - Minimum

1.382 in

Conductor Diameter (Main) Range

1.382 - 1.632

Conductor Diameter (Tap) - Maximum

1.293 in

Conductor Diameter (Tap) - Minimum

1.081 in

Conductor Type

  • AAC
  • ACSR

Configuration

Number of Ground Braid Lug Holes

0