HUBBELL POWER SYSTEMS
Image of ATCF15401 Tee, Aluminum Bolted

Tee, Aluminum Bolted

Brand: ANDERSON

Catalog ID: ATCF15401

Aluminum alloy, cable to flat bar, tee for connecting aluminum-cable to aluminum or copper flat pad combinations. Flat pads are 3/8" thick with contact surface on one side. NEMA hole spacing is standard. Contact sealant is recommended.

  • Tee, Aluminum Bolted, Cable to Flat, MAIN: 1113-1272 MCM ACSR (1.289-1.459 in. dia.), TAP: 4x4 in. w/ 4 hole (NEMA D size pad)
  • Castings are 356-T6 Aluminum Alloy
  • Clamping Hardware is Aluminum Alloy
  • Pads are 3/8" thick
  • Contact inhibitor is recommended

General

Catalog Number

ATCF15401

Material

Aluminum

Material - Clamping Hardware

Aluminum Alloy

Material Type

Standard

Number of Ground Braid Lug Holes

0

Number of Pad Holes

4

Type

Tee, Bolted

UPC

096359287100

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

2.94 lb

Width - Flat Bar Tap

4 in

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Compatibility

ACSR-Finch-1113-54/19;ACSR-Bunting-1192.5-45/7;ACSR-Grackle-1192.5-54/19;ACSR-Bittern-1272-45/7;ACSR-Pheasant-1272-54/19;ACSR-Dipper-1351.5-45/7;ACSR-Martin-1351.5-54/19;ACSR-Bobolink-1431-45/7;AAC-Narcissus-1272-61;AAC-Columbine-1351.5-61;AAC-Carnation-1431-61;AAC-Gladiolus-1510.5-61;AAC-Coreopsis-1590-61

Conductor Diameter (Main) - Maximum

1.459 in

Conductor Diameter (Main) - Minimum

1.289 in

Conductor Diameter (Main) Range

1.289 - 1.459

Conductor Type

  • AAC
  • ACSR

Configuration

Number of Ground Braid Lug Holes

0

Number of Pad Holes

4

Logistics

Pallet Quantity

720