HUBBELL POWER SYSTEMS
Image of ATCF18401 Tee, Aluminum Bolted
*Representative image
Image of ATCF18401 Tee, Aluminum Bolted
play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
+2
Image of ATCF18401 Tee, Aluminum Bolted

Tee, Aluminum Bolted

Brand: ANDERSON

Catalog ID: ATCF18401

Aluminum alloy, cable to flat bar, tee for connecting aluminum-cable to aluminum or copper flat pad combinations. Flat pads are 3/8" thick with contact surface on one side. NEMA hole spacing is standard. Contact sealant is recommended.

  • Tee, Aluminum Bolted, Cable to Flat, MAIN: 2000-2500 MCM AAC (1.632-1.824 in. dia.), TAP: 4x4 in. w/ 4 hole (NEMA D size pad)
  • Castings are 356-T6 Aluminum Alloy
  • Clamping Hardware is Aluminum Alloy
  • Pads are 3/8" thick
  • Contact inhibitor is recommended

General

Catalog Number

ATCF18401

Material

Aluminum

Material - Clamping Hardware

Aluminum Alloy

Material Type

Non-Standard

Number of Ground Braid Lug Holes

0

Number of Pad Holes

4

Product Type

1 Cable to Flat

Type

Tee, Bolted

UPC

096359287148

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

4.018 lb

Width - Flat Bar Tap

4 in

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Compatibility

ACSR-Bluebird-2156-84/19;ACSR-Kiwi-2167-72/7;ACSR-Thrasher-2312-76/19;AAC-Sagebrush-2250-91;AAC-Lupine-2500-91

Conductor Diameter (Main) - Maximum

1.824 in

Conductor Diameter (Main) - Minimum

1.632 in

Conductor Diameter (Main) Range

1.632 - 1.824

Conductor Type

  • AAC
  • ACSR

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Configuration

Number of Ground Braid Lug Holes

0

Number of Pad Holes

4