HUBBELL POWER SYSTEMS
Image of ATT151410 Tee, Aluminum Bolted

Tee, Aluminum Bolted

Brand: ANDERSON

Catalog ID: ATT151410

Aluminum alloy, angle tee for connecting aluminum-aluminum or aluminum-copper tubing combinations at 15 degrees. Clamping bolts have hex-stops for one wrench installation. Contact sealant is recommended.

Aluminum alloy, angle tee for connecting aluminum-aluminum or aluminum-copper tubing combinations at 15 degrees. Clamping bolts have hex-stops for one wrench installation. Contact sealant is recommended.

  • Bolted Tee
  • 15 degree angle
  • Tube to tube
  • 1-1/2 to 1 IPS/EHIPS tubes
  • Material: Castings- Aluminum Alloy, Hardware- Aluminum Alloy

General

Catalog Number

ATT151410

EU RoHS Indicator

No

Material

Aluminum

Material - Clamping Hardware

Aluminum Alloy

Material Type

Non-Standard

Number of Ground Braid Lug Holes

0

Type

Tee, Bolted

UPC

096359287650

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

2.352 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Type

Aluminum Bus

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Configuration

Number of Ground Braid Lug Holes

0