HUBBELL POWER SYSTEMS
Image of ATT154030 Tee, Aluminum Bolted
Image of ATT154030 Tee, Aluminum Bolted
play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play

Tee, Aluminum Bolted

Brand: ANDERSON

Catalog ID: ATT154030

Aluminum alloy, angle tee for connecting aluminum-aluminum or aluminum-copper tubing combinations at 15 degrees. Clamping bolts have hex-stops for one wrench installation. Contact sealant is recommended.

  • Bolted Tee
  • 15 degree angle
  • Tube to tube
  • 4 to 3 IPS/EHIPS tubes
  • Material: Castings- Aluminum Alloy, Hardware- Aluminum Alloy

General

Catalog Number

ATT154030

Material

Aluminum

Material - Clamping Hardware

Aluminum Alloy

Material Type

Non-Standard

Number of Ground Braid Lug Holes

0

Product Type

1 Tube to 1 Tube

Type

Tee, Bolted

UPC

096359287797

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

4.9 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Type

Aluminum Bus

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Configuration

Number of Ground Braid Lug Holes

0