HUBBELL POWER SYSTEMS
Image of ATT2155034 Tee, Aluminum Bolted

Tee, Aluminum Bolted

Brand: ANDERSON

Catalog ID: ATT2155034

Bolted tube to two tubes tee; 15 degree angle; 5 to 3-1/2 IPS/EHIPS tubes; Material: Castings- Aluminum Alloy, Hardware- Aluminum Alloy.

  • Bolted tube to two tubes tee
  • 15 degree angle
  • 5 to 3-1/2 IPS/EHIPS tubes
  • Material: Castings- Aluminum Alloy, Hardware- Aluminum Alloy

General

Catalog Number

ATT2155034

Material

Aluminum

Material - Clamping Hardware

Aluminum Alloy

Material Type

Non-Standard

Number of Ground Braid Lug Holes

0

Type

Tee, Bolted

UPC

096359668626

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

15.6 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Type

Aluminum Bus

Configuration

Number of Ground Braid Lug Holes

0